Duplex Singlemode 9/125 Fiber Adapter (LC-SC M/F) 1 ft. (0.31 m)
| Product Name |
Eaton Tripp Lite series preloaded fiber optic patch panel
|
| Catalog Number |
N458-001-9
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.04 lb
|
| Compliances |
RoHS
|
| UPC |
037332146380
|
| Color |
Yellow
|
| Package Contents |
LC/SC Duplex Singlemode 9/125 Male-Female Fiber Adapter Cable, 1-ft. (0.31 m)
|
| Product Highlights |
Utilize Existing SC or ST Cabling with new LC type switches
Available in 9/125 Singlemode, 62.5/125 or 50/125 Multimode LC/ST or LC/SC |
| SideA Connector1 |
LC DUPLEX (MALE)
|
| SideB Connector1 |
SC DUPLEX (FEMALE)
|
| Technology |
Singlemode
|
| Clad Diameter |
125
|
| Core Diameter - Max |
9
|
| Number Of Fibers |
2
|
| Connector |
LC duplex (male)
SC duplex (female) |