Download document () of 20

NG8POE-1

8-Port Gigabit Unmanaged Network Switch w PoE+, 60W

General Specifications

Product Name
Eaton Tripp Lite series unmanaged ethernet switch
Catalog Number
NG8POE-1
Product Length/Depth
4.6 in
Product Height
1.8 in
Product Width
6.1 in
Product Weight
3.31 lb
Compliances
FCC Class A
IEEE Certified
UKCA
RoHS
FCC Class B
CE Marked
Certifications
EN 55032
CSA Std. C22.2
UL 62368-1
NOM
EN 55035
UPC
037332287199

Product specifications

Type
  • Fanless
  • Unmanaged Network Switch
Input Plug Type
NEMA 5-15P
Schuko
Package Contents
NG8POE-1 8-Port Gigabit Ethernet Unmanaged Switch with PoE+
External Power Supply (Input: 100–240V, 50/60 Hz, 2A; Max Output: 54V 1.5A)
NEMA 5-15P to C13 power cord, 5 ft. (1.5 m)
Schuko to C13 power cord, 5 ft. (1.5 m)
(4) Rubber mounting feet
Wall-mounting hardware
Owner’s manual
Product Features
Auto MDI/MDIX Crossover Detection
MAC Auto Learning
Product Highlights
Supports PoE to save you expense and effort of powering PoE devices individually
8 twisted-pair auto-negotiable RJ45 ports support auto MDI/MDIX functionality
Unused ports shift into low-power state without interrupting network connection
IEEE friendly: supports 802.3az Energy Efficient Ethernet standards
Designed for either desktop installation or wall mounting with keyhole tabs
Form Factor
Desktop
Wall-mount
Voltage Compatibility (VAC)
100 - 240 VAC
Network Compatibility
10 Mbps
100 Mbps (Fast Ethernet)
1 Gbps (Gigabit)
Number of ports (other)
8
Power consumption - max
81 W
Electrical Consumption (Max PoE Load)
60W
Electrical Consumption (Max)
81W
PoE Capability
60W (802.3bt)
PoE Power Budget (Watts)
60
PoE Supported Ports
8
Ports Detail
8x 10/100/1000Mbps, Auto-Negotiable MDI/MDIX
Color
Black
Cord Length
5 ft
Form Factors Supported
Desktop, Wall mount
Material
Metal
Operating Temperature
32° to 104°F (0° to 40°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Rack Units
1
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Network Compatibility Details
Auto-negotiable, Store and forward, 1.5Mb buffer memory
Led Indicator
(x1)PWR,(x8) Link/Act , (x8) POE
SFP Uplink Ports
0
Storage Humidity Range
5% - 90%, RH (Non-condensing)
Switching Capacity
16Gbps
Switching Capacity Details
2Gbps per port with full duplex
Jumbo Frames
9216
MAC Addresses
4096
Fans (Type/Quantity)
Fanless
Network Switch Ports
10/100/1000 (RJ45)
POE Type
Type 3 PoE++/UPoE (60W, IEEE 802.3bt)

Export product specification