Photo is representative
Download
Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Aluminum, 1-1/4" x 4"
Product Name |
Eaton Crouse-Hinds series NPL conduit nipple
|
Catalog Number |
NPL125400SA
|
Product Length/Depth |
4 in
|
Product Height |
1.66 in
|
Product Width |
1.66 in
|
Product Weight |
0.23 lb
|
UPC |
662276484436
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Conduit type |
Rigid/IMC
|
Size and length |
1-1/4" x 4"
|
Material |
Aluminum
|