Download document () of 20

PB6D
Model code: Eaton Protection Box 6 DIN

Eaton Protection Box 6 DIN, 10A, Input: Schuko, Output: (6) Schuko

General Specifications

Product Name
Eaton Protection Box
Catalog Number
PB6D
Product Length/Depth
245 mm
Product Height
110 mm
Product Width
47.5 mm
Product Weight
0.586 kg
Compliances
CE Marked
EAC
Certifications
IEC/EN 60884-1
IEC/EN 61643-11
EAN
3553340667190
Model Code
Eaton Protection Box 6 DIN

Product specifications

Circuit breaker
Yes
Core cross section
0 mm²
Halogen Free
No
Housing shape
Rectangular
Input connection
Protective contact (SCHUKO)
Internet/tel line protection
No
Material quality
Other
NEMA designation
None
Nominal frequency
50-60 Hz
Amperage Rating
10A
Phase
Single-phase
Surge current
3000A
Indicator type
Color LED
Number of NEMA-Outlets
0
Number of outputs (other)
7
Number of socket outlets with protective contact
6
Number of USB connections
0
Package contents
  • Surge suppressor device
  • Quickstart guide
Power cord length
1.5 m
RAL-number
9003
Residual current circuit breaker
No
Surface finish
Matt/Matte
Surface protection
Other
Switchable
Yes
Transparent
No
Angle of rotated central insert
Other
Number of cold device socket outlets
7
Color
Black/white
Number of outlets
6
Operating voltage
220-250 V
Surge rating
1500 V
Interrupt rating
10 AIC
Operating temperature - max
40 °C
Operating temperature - min
0 °C
Mounting Method
Portable
35 mm DIN rail
Material
Plastic
Fitted with:
On/Off switch
Fuse
LED indication
Over voltage protection
Degree of Protection
IP20
Type
Surge Suppressor
Special features
High end multi outlets surge protection device implementing 6 Schuko (DIN) sockets, IEC 61643-11 compliant, including connected equipment warranty

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.