Eaton Wheelock RSS strobe, xenon, ceiling, ALERT, amber lens, outdoor
| Product Name |
Eaton Wheelock RSS strobe
|
| Catalog Number |
RSSWPA-24MCCH-ALW
|
| Product Length/Depth |
3 in
|
| Product Height |
4.8 in
|
| Product Width |
4.8 in
|
| Product Weight |
0.394 lb
|
| Compliances |
Not Applicable
|
| UPC |
786697290947
|
| Compliance and standards |
UL
CSFM ULC |
| Mounting Method |
Ceiling
|
| Housing color |
White
|
| Housing material |
UV Stabilized Plastic
|
| Lens color |
Amber
|
| Lens material |
Lexan
|
| Lamp type |
Xenon
|
| Current draw (DC) |
0.300/0.420
|
| Lettering |
ALERT
|
| Operating Temperature |
–40°F to 150°F (–40°C to 66°C) and maximum humidity of 95%
|
| Indoor/outdoor |
Outdoor
|
| Candela settings |
115 cd
177 cd 47 cd 73 cd |
| Voltage |
24 V
|
| Application |
Weatherproof
|