Download document () of 20
We make what matters work

RT2R-RTS
Model code: RTECH MR ROUND TRIM SILVER

Eaton Roundtech Medium Recessed. Round Trim Silver

General Specifications

Product Name
Eaton RoundTech MR SC Accessories
Catalog Number
RT2R-RTS
Product Length/Depth
110 mm
Product Height
17 mm
Product Width
110 mm
Product Weight
0.022 kg
Compliances
CE marking
Certifications
CE
EAN
3660191812645
Model Code
RTECH MR ROUND TRIM SILVER

Product specifications

Color
Silver
Type Of Accessory
Decor element
Material
Plastic
Diameter
110 mm
Product branding
Eaton

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.