Download document () of 20

SD00-PB

Eaton Bussmann series Phase barrier kit, LV, 160 A, AC 690 V, NH00, IEC

List price €3.54

General Specifications

Product Name
Eaton Bussmann series low voltage NH IP protection kit
Catalog Number
SD00-PB
Product Length/Depth
146 mm
Product Height
89 mm
Product Width
1 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
Certifications
IEC
UPC
051712387965

Electrical rating

Amperage Rating
160 A
Voltage rating
690 V

Compatible fuse

Fuse size
NH00

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.