Knowledge Search
Download document () of 20
We make what matters work

SD16

Eaton Crouse-Hinds series MTL SD surge protector, 11 Vac, 16 Vdc, 5kA surge current, 250mA, T-section DIN rail, <25V voltage protection level, Fuse disconnect, 12 AWG

General Specifications

Product Name
Eaton Crouse-Hinds series MTL SD surge protector
Product Name
Eaton Crouse-Hinds series MTL SD surge protector
Catalog Number
SD16
Product Length/Depth
99 mm
Product Height
101.3 mm
Product Width
7 mm
Product Weight
70 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 2
Ingress protection (IP) ratings
IP54
Category Tested Acc. IEC 61643-21
A2, B2, C1, C2, C3, D1

Product specifications

Modes of Protection
For protecting electronic equipment and systems against surges on signal and I/O cabling
Nominal Voltage AC
11V
Nominal Voltage DC
16V
Nominal Discharge Surge Current (8/20)
5 kA
Series Resistance (Ω/Line)
4.2Ω
Max. Leakage Current
5µA
Nominal Load Current
250mA
Max. Continuous Voltage AC
17V
Voltage Protection Level at In
40V
Voltage Protection Level at 1kV/µS
<25V
Frequency
25 kHz
Fuse Disconnect
Yes
Lightning Impulse Current (10/350 µs)
2.8 kA
Response Time
<1ns
Minimum Ambient Operating Temperature
-40 °C
Maximum Ambient Operating Temperature
80 °C
Minimum Ambient Storage Temperature
-40 °C
Maximum Ambient Storage Temperature
80 °C
Humidity
5-95% RH (non-condensing)
Conductor Cross-section AWG
12 AWG
Mounting Method
T-section DIN rail

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.