Photo is representative
Download
Eaton SD inductor, 0.81 uH, 3.24 A Irms, 3.6 A ISAT, 29 mΩ resistance, SMT mounting, Ferrite, 2-pins, 3800 qty.
Product Name |
Eaton SD18 inductor
|
Catalog Number |
SD18-R82-R
|
Product Length/Depth |
5.2 mm
|
Product Height |
1.8 mm
|
Product Width |
5.2 mm
|
Product Weight |
0.2 g
|
Compliances |
RoHS Compliant
|
EAN |
5027590128339
|
UPC |
051712892568
|
Type |
Inductor
|
Mounting |
SMT
|
IRMS |
3.24 A
|
ISAT |
3.6 A
|
Package Quantity |
3800
|
Material |
Ferrite
|
Contact configuration |
Two-pin
|
Temperature rating |
-40 to 125 °C
|
Resistance |
29 mΩ
|
Series |
SD
|