Eaton Bussmann series NH bases fuse base, 690V, 1250A, Non Indicating, Low voltage, Screw, Thermoplastic body
Product Name |
Eaton Bussmann series low voltage NH fuse base
|
Catalog Number |
SD4-S
|
Product Length/Depth |
90 mm
|
Product Height |
295 mm
|
Product Width |
121.7 mm
|
Product Weight |
1897 g
|
Compliances |
Contact factory
|
EAN |
5027590589420
|
UPC |
051712371544
|
Model Code |
NH4 SINGLE POLE 1250A
|
Amperage Rating |
1250 A
|
Voltage rating |
690
|
Mounting method |
Screw
|
Material |
Thermoplastic body
|