Eaton IND SMD Power 3.3uH 5.0A 2 PADS SMT
| Product Name |
Eaton SDCH semi-shielded power inductor
|
| Catalog Number |
SDCHA1V6045-3R3-R
|
| Product Length/Depth |
6 mm
|
| Product Height |
4.2 mm
|
| Product Width |
6 mm
|
| Product Weight |
0.6 g
|
| Compliances |
RoHS Compliant
|
| UPC |
051712016643
|
| Mounting |
SMT
|
| IRMS |
5 A
|
| ISAT |
7.8 A
|
| Package Quantity |
1000
|
| Material |
Ferrite
|
| Temperature rating |
125 °C max
|
| Resistance |
25.2
|
| Inductance |
3.3 μH
|
| Self resonant frequency |
45 Mega Hertz
|