Download document () of 20

SL2CD

Eaton SafeLite SC Accessory SafeLite 20m, Cone Diffuser

General Specifications

Product Name
Eaton SafeLite SC Accessory - Diffuser
Catalog Number
SL2CD
Product Length/Depth
270.5 mm
Product Height
117.3 mm
Product Width
119.1 mm
Product Weight
0.221 kg
Compliances
CE marking
EAN
3660191603939

Product specifications

Diameter
9999 in
Color
None
Design Of The Grid/reflector
None
Grid perforated
False
Light outlet
Not applicable
Light sharing
Symmetric/asymmetric
Material
Plastic
Reflector perforated
False
Type Of Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.