Download document () of 20

SL2RB

Eaton SafeLite 20m, Recessed Base

General Specifications

Product Name
Eaton SafeLite SC Accessory - Recessed Base
Catalog Number
SL2RB
Product Length/Depth
316 mm
Product Height
74 mm
Product Width
161.5 mm
Product Weight
0.265 kg
Certifications
CE marking
EAN
3660191603915

Product specifications

Color
White
Type Of Accessory
Installation frame
Material
Plastic
Diameter
99999 in
Product branding
Eaton

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.