Download document () of 20

SR48UBWD8

SmartRack 48U Standard-Depth Extra-Wide Rack Enclosure Cabinet, Doors and Side Panels Included

General Specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SR48UBWD8
Product Length/Depth
43 in
Product Height
89 in
Product Width
31.5 in
Product Weight
393.72 lb
Compliances
UKCA
CE Marked
RoHS
Certifications
CSA Std. C22.2
UL 62368-1
UPC
037332289476

Product specifications

Color
Black
Load capacity (dynamic)
2250 lb
Load capacity (static)
3500 lb
Material
Cold-rolled steel with powder-coated finish
Package contents
  • SR48UBWD8 48U Server Rack
  • (4) Side panels
  • (4) Side panel locks
  • (2) Keys
  • (50) M6 screws
  • (50) M6 washers
  • (50) M6 cage nuts
  • Owner's manual
Product Features
Locking
Extra Wide
Pre-Installed Casters
Rack Depth
Standard
Product Highlights
Provides physical equipment and media security needed for PCI DSS compliance
Doors and side panels lock securely to help prevent damage, tampering or theft
Maximum capacity: 3500 lb. (1588 kg) stationary, 2250 lb. (1021 kg) rolling load
Ships fully assembled for quick deployment on pre-installed casters and levelers
Extra wide to allow side channels for accessory mounting, cable routing and airflow
Rack Height
48U
Maximum Device Depth
37 Inch
Number Of Vertical Mounting Rails
4
Cable Entry/Exit
Cable access holes in roof. Open bottom.
Minimum Device Depth
4 in
Weight Capacity Rolling
2250 lb
Grounding Details
Front and Back door frames
Weight Capacity stationary
3500 Pound
Material Of Construction
Cold-rolled steel with powder-coated finish
Module Rack Type
Enclosure

Export product specification