Download document () of 20

SRH423254W

SmartRack 42U Extra-Deep Extra-Wide Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

General Specifications

Product Name
Eaton SmartRack heavy-duty enclosure
Catalog Number
SRH423254W
Product Length/Depth
57.91 in
Product Height
79.64 in
Product Width
31.5 in
Product Weight
560 lb
Compliances
CE Marked
EIA-310-E
RoHS
UKCA
Certifications
UL 62368-1
UL 2416
UPC
037332290175

Product specifications

Color
White
Load capacity (dynamic)
3500 lb
Load capacity (static)
5000 lb
Material
Steel
Number of rack units
42U
Package contents
  • SRH423254W 42U Server Rack
  • (4) Side panels
  • (8) Side panel locks
  • (2) Keys
  • (60) Phillips-head mounting screws (M6 x 5/8 in.)
  • (60) Nylon cup washers
  • (60) Cage nuts
  • Owner's manual

Export product specification