Download document () of 20

TAC2

Fuse-link, high speed, 2 A, AC 1200 V, DC 660 V, BS2692-1, 22 x 139 mm, BS

List price EUR32.4

General Specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
TAC2
Product Length/Depth
139 mm
Product Height
23 mm
Product Width
23 mm
Product Weight
105 g
Certifications
BS 2692-1
EAN
5027590512817
UPC
051712392754

Electrical data

Amperage Rating
2 A
Voltage rating
1200 V

Product specifications

Application
traction
Fuse indicator
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.