Download document () of 20
We make what matters work

TP403PF

Eaton Crouse-Hinds series Square Outlet Box, (2) 1/2", (2) 1/2", (1) 3/4" E, 4", Conduit (no clamps), Welded, 2-1/8", Steel, (8) 1/2",(4) 1/2", (1) 3/4" E, Includes ground screw with pigtail lead, 30.3 cubic inch capacity

General Specifications

Product Name
Eaton Crouse-Hinds series square outlet box
Catalog Number
TP403PF
Product Length/Depth
4 in
Product Height
2.13 in
Product Width
4 in
Product Weight
0.84 lb
Certifications
UL Listed
cUL Listed
CSA certified
UPC
786189000283

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Includes ground screw with pigtail lead
Conduit/cable
Conduit (no clamps)
Construction
Welded
Depth
2-1/8"
Material
Steel
Box size
4"
Bottom Knockouts
(2) 1/2 in, (2) 1/2 in, (1) 3/4 in E
Box depth
2-1/8 inch
Capacity
30.3 cubic in
Side knockouts
(8) 1/2 in, (4) 1/2 in, (1) 3/4 in E

Export product specification