Download document () of 20
We make what matters work

TP7173

Eaton Crouse-Hinds series TP weatherproof extension adapter, Gray, Die cast aluminum, (4) 1/2" holes

General Specifications

Product Name
Eaton Crouse-Hinds series TP weatherproof extension adapter
Catalog Number
TP7173
Product Length/Depth
4.56 in
Product Height
1.5 in
Product Width
2.88 in
Product Weight
0.43 lb
UPC
786189071733

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Die cast aluminum

Export product specification