Download document () of 20
We make what matters work

TP7224

Eaton Crouse-Hinds series weatherproof self-closing cover, Gray, Die cast aluminum, Two-gang, One single receptacle (1.406" diameter) or switch and one duplex receptacle, switch or combination device

General Specifications

Product Name
Eaton Crouse-Hinds series weatherproof self-closing cover
Catalog Number
TP7224
Product Length/Depth
4.63 in
Product Height
4.56 in
Product Width
1.75 in
Product Weight
0.62 lb
UPC
786189072242

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
One single receptacle (1.406" diameter) or switch and one duplex receptacle, switch or combination device
Material
Die cast aluminum
Number of gangs
Two-gang
Color
Gray

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.