Download document () of 20

TP7403

Eaton Crouse-Hinds series weatherproof receptacle and cover kit, Black, 2" deep, Die cast aluminum, Horizontal/vertical, Single-gang, (3) 1/2" outlet holes, Universal flip cover, 15A TRWR duplex receptacle

General Specifications

Product Name
Eaton Crouse-Hinds series weatherproof receptacle and cover kit
Catalog Number
TP7403
Product Length/Depth
4.57 in
Product Height
2.81 in
Product Width
2.81 in
Product Weight
0.79 lb
UPC
662276949775

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Type
Universal flip cover, 15A TRWR duplex receptacle
Depth
2"
Material
Die cast aluminum
Mounting direction
Horizontal/vertical
Number of gangs
Single-gang
Color
Black
Outlet holes
(3) 1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.