Download document () of 20
We make what matters work

TR-1145HV4-R

1145HV High Voltage SMD Fuse, 4 Amp Rating, 350VAC, 450 VDC

General Specifications

Product Name
Eaton Bussmann series 1145HV high voltage SMD fuse
Catalog Number
TR-1145HV4-R
Product Length/Depth
11 mm
Product Height
4.5 mm
Product Width
4.5 mm
Product Weight
0.95 g
Compliances
RoHS Compliant
UPC
051712833943

Product specifications

Amperage Rating
4 A
Melting (I2T)
5.5
Resistance
0.0245 Ω
Voltage drop
140 mV
Voltage rating
350 V AC, 450 V DC
Type
High voltage SMD fuse

Export product specification