Download document () of 20
We make what matters work

TV1635-3R0356-R

Eaton TV supercapacitor, 3.0 V, 35 F, 0.015 Ω, CYLINDRICAL

General Specifications

Product Name
Eaton TV cylindrical cell supercapacitor
Catalog Number
TV1635-3R0356-R
Product Height
38 mm
Product Weight
9.3 g
Compliances
RoHS Compliant
Certifications
UL Recognized
UPC
051712545549

Product specifications

Packing
Bulk
Contact configuration
Vertical
Size
16 x 35 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.015 Ω
Operating temperature range
-40 °C to +65 °C
Series
TV
Max voltage
3 V
Capacitance
35 F
Leakage
90 µA
Thermal resistance
39 °C/W
Energy
157.5 J
Power
75 W
Peak current (1 sec)
34.4 A
Continuous current (15 °C rise)
5.1 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Industrial

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.