Download document () of 20
We make what matters work

UP0.4UC-151-R

IND DRUM/HDR 150UH (UP0.4UC)

General Specifications

Product Name
Eaton 0.4UC inductor
Catalog Number
UP0.4UC-151-R
Product Length/Depth
0.26 in
Product Height
0.115 in
Product Width
0.175 in
Product Weight
0.00029 lb
Compliances
RoHS Compliant
EAN
5027590126502
UPC
051712854467

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.25 A
ISAT
0.27 A
Package Quantity
2500
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
125 °C max
Resistance
2000 mΩ

Export product specification