Download document () of 20
We make what matters work

UT016JC

Long metal cable gland with strain relief nut, size 16; UT016JC

General Specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT016JC

Product specifications

Environmental conditions
REACH
RoHS
Flammability rating UL94 V0
Backshell angle
Straight
Backshell type
Sealing Gland
Shell size
16
Cable diameter - max
14 mm
Cable diameter - min
9.5 mm

Export product specification