Download document () of 20

UT0S14JCSL

Shielded short metal cable gland with large strain relief nut, size 14; UT0S14JCSL

General Specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT0S14JCSL

Product specifications

Fitted with:
Shielding
Environmental conditions
RoHS
REACH
Flammability rating UL94 V0
Backshell angle
Straight
Backshell type
Sealing Gland
Shell size
14
Cable diameter - max
12.5 mm
Cable diameter - min
8 mm

Export product specification