Download document () of 20

UTG12448SH

Female free hanging receptacle, IP65; UTG12448SH

General Specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG12448SH

Product specifications

Fitted with:
Last mate first break capability(optional)
First mate last break capability(optional)
Environmental conditions
RoHS
REACH
Flammability rating UL94 V0
Connector accessory option
Not delivered, to be ordered separately
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP65
Insert material
Polyamide
Layout
48
Shell material
Metal & Plastic
Shell size
24
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
In-Line Receptacle
Number Of Contacts
48
Number of cavity #16
48
Salt spray
48 hour

Export product specification