Download document () of 20

UTG22ST

Plastic cable gland, for UTG Series, size 22; UTG22ST

General Specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG22ST

Product specifications

Environmental conditions
Flammability rating UL94 V0
RoHS
REACH
Shell size
22
Cable diameter - max
16 mm
Cable diameter - min
9 mm

Export product specification