Download document () of 20

UTS1JC1210PX

Plastic in line receptacle, with cable gland backshell, for 10 male contacts, IP68/69K, keying X; UTS1JC1210PX

General Specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS1JC1210PX
Product Length/Depth
74 mm
Product Height
30.1 mm
Product Width
30.1 mm
Product Weight
31.6 g
Compliances
UL 1977 (please contact us for more details)
CSA-C22.2 No.182.3 (please contact us for more details)
IEC 61984 (please contact us for more details)

Product specifications

Current rating
5 A UL
6 A IEC
Environmental conditions
Fire and smoke rating I2F3 according to NFF 16101 and NFF 16102
Fire & Smoke
RoHS
Flammability rating UL94 V0
REACH
Environmental resistance
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Resistant against oil
Resistant against basic bath
Resistant against gasoline
Resistant against mineral oil
Resistant against acid bath
UV resistant, no degradation after 5 years of exposure in natural environment
Test current
4 A CSA
5 A UL
6 A IEC
Test voltage
250 V CSA
50 V IEC
250 V UL
Backshell angle
Straight
Backshell type
Sealing Gland
Connector accessory option
Delivered with connector
Connector orientation
X
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
10
Shell material
Plastic
Shell size
12
Cable diameter - max
12 mm
Cable diameter - min
3 mm
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
In-Line Receptacle
Number Of Contacts
10
Number of cavity #20
10
Salt spray
500 hour

Export product specification