Download document () of 20

UTS610CCRG

Green coding ring, size 10, for UTS plug; UTS610CCRG

General Specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS610CCRG
Product Length/Depth
1 mm
Product Height
18.5 mm
Product Width
18.5 mm
Product Weight
1 g

Product specifications

Environmental conditions
RoHS
Flammability rating UL94 V0
REACH
Shell size
10

Export product specification