Plastic jam nut receptacle & hold down clips,without backshell, with 8 female PCB contacts, IP68/69K in unmated conditions, keying Z; UTS712D8SZ32
| Product Name | 
                                                Eaton Souriau UTS series plastic waterproof IP68/69k connector
                                             | 
| Catalog Number | 
                                                UTS712D8SZ32
                                             | 
| Product Length/Depth | 
                                                25.3 mm
                                             | 
| Product Height | 
                                                31.8 mm
                                             | 
| Product Width | 
                                                31.8 mm
                                             | 
| Product Weight | 
                                                16.8 g
                                             | 
| Compliances | 
                                                CSA-C22.2 No.182.3 (please contact us for more details)  IEC 61984 (please contact us for more details) ROHS exemption 6.c UL 1977 (please contact us for more details) | 
| Current rating | 
                                                6 A IEC  4.5 A UL | 
| Environmental conditions | 
                                                Flammability rating UL94 HB  REACH RoHS | 
| Environmental resistance | 
                                                Resistant against gasoline  Resistant against mineral oil Resistant against basic bath Resistant against acid bath UV resistant, no degradation after 5 years of exposure in natural environment Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz Resistant against oil | 
| Test current | 
                                                4.5 A UL  6 A IEC 4.5 A CSA | 
| Test voltage | 
                                                250 V CSA  32 V IEC 250 V UL | 
| Connector accessory option | 
                                                No backshell possibility
                                             | 
| Connector orientation | 
                                                Z
                                             | 
| Connector type | 
                                                Receptacle
                                             | 
| Contact delivery | 
                                                Loaded
                                             | 
| Contact gender | 
                                                Socket (Female)
                                             | 
| Contact plating | 
                                                Gold
                                             | 
| Contact type | 
                                                PCB
                                             | 
| Coupling type | 
                                                1/3 Bayonet
                                             | 
| Degree of protection | 
                                                IP68
                                             | 
| Insert material | 
                                                Neoprene
                                             | 
| Shell material | 
                                                Plastic
                                             | 
| Shell size | 
                                                12
                                             | 
| Mating cycles | 
                                                250
                                             | 
| Operating temperature - max | 
                                                105 °C
                                             | 
| Operating temperature - min | 
                                                -40 °C
                                             | 
| Receptacle type | 
                                                Jam Nut Receptacle
                                             | 
| Number Of Contacts | 
                                                8
                                             | 
| Number of cavity #20 | 
                                                8
                                             | 
| Nut material | 
                                                Aluminium
                                             | 
| Salt spray | 
                                                500 hour
                                             |