Download document () of 20

UTS714CCRG

Green coding ring, size 14, for UTS receptacle; UTS714CCRG

General Specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS714CCRG
Product Length/Depth
1 mm
Product Height
21 mm
Product Width
21 mm
Product Weight
1 g

Product specifications

Environmental conditions
REACH
RoHS
Flammability rating UL94 V0
Shell size
14

Export product specification