Download document () of 20
We make what matters work

WCLA1608V1-181-R

Eaton WCLA Auto Chip IND 1608 180nH 2 Pads SMT

General Specifications

Product Name
Eaton WCLA1608 chip inductor
Catalog Number
WCLA1608V1-181-R
Product Length/Depth
1.78 mm
Product Height
0.95 mm
Product Width
1.1 mm
Product Weight
0.003 g
Compliances
RoHS Compliant
UPC
051712011068

Product specifications

Type
Chip inductor
Mounting
SMT
IRMS
0.24 A
Package Quantity
4000
Automotive grade
Yes
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
1450 mΩ

Export product specification