Download document () of 20

Y48G28T03CUSS4X

General-purpose encapsulated transformer EPT Three-phase 480V 2 at -5% FCBN 208Y/120V 115°C 3 kVA Copper windings 2014X 70A Indoor-Outdoor 60 Hz 304SS NEMA 4X Enclosure

General Specifications

Product Name
Eaton General purpose encapsulated transformer
Catalog Number
Y48G28T03CUSS4X
Product Length/Depth
9.56 in
Product Height
11.34 in
Product Width
19.37 in
Product Weight
121 lb
Compliances
Not Applicable
Certifications
UL Listed
CSA Certified
Catalog Notes
NEMA 4X Grade 304 stainless steel enclosure.
UPC
786680116216

Product specifications

Type
General-purpose encapsulated transformer
Coil material
Copper
Frequency rating
60 Hz
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Temperature rise
115 °C rise
Design
EPT
Enclosure
NEMA 4X
Frame
2014X
Tap size
2 at -5% FCBN
Volt ampere rating
3 kVA
Weathershield
Indoor-Outdoor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.