Download document () of 20

Z48G28E45CU

45 kVA Class 1 Division 2 Transformer, 3PH, 480-208Y/120, shielded, Copper Windings, NEMA 3R Enclosure

General Specifications

Product Name
Eaton Hazardous location encapsulated transformer
Catalog Number
Z48G28E45CU
Product Length/Depth
14.66 in
Product Height
25.5 in
Product Width
24.81 in
Product Weight
750 lb
Compliances
Class I, Div. 2, Groups A, B, C, D
Certifications
UL Listed
UPC
786680233104

Product specifications

Type
Class 1 Division 2 Groups A, B, C and D, Hazardous Location Transformer
Area classification
Hazardous/Classified Locations
Coil material
Copper
Frequency rating
50/60 Hz
kVA
45 kVA
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Design
EPTZ
Enclosure
NEMA 3R
Frame
244H
Insulation
180 °C
Tap size
2 at -5% FCBN
Volt ampere rating
45 kVA
Weathershield
Indoor-Outdoor
Wiring connection
59A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.