Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

MP2A Inductor

Eaton's MP2A family inductor line is a low profile surface mount toroid power inductor. The MP2A provides high perfomance, low DCR and a closed magnetic path for low EMI. The MP2A has a frequency range up to 500 kHz and inductance values from 0.47 uH to 100 uH. Key applications are tablets, GPS systems, battery powered devices, notebook and laptop power and hand held devices.

Technical data sheets

MP2A Inductor data sheet

Low profile
Closed magnetic path for low EMI

Solusi elektronik otomotif

Perlindungan sirkuit, magnet daya, dan komponen elektronik superkapasitor yang dirancang untuk aplikasi otomotif.

Spesifikasi

Specifications

Tautan Unduh
X
Download Close

Butuh dukungan produk?

Dukungan dari Eaton

Technical support

Contact us