Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

PTR060V PTC Resettable fuse

Eaton’s PTR060V PTC resettable devices are 60V radial polymeric positive temperature coefficient resettable overcurrent protection devices. They offer fast time-to-trip and low resistance with current ratings from 0.10 A to 3.75 A. This is a RoHS compliant, halogen free, lead free device.

Technical data sheets

PTR060V PTC device data sheet

PPTC
Radial leaded
60 V

PTC resettable fuse product aid (PTS,PTSLR,PTR)

Spesifikasi

Specifications

Tautan Unduh
X
Download Close

Butuh dukungan produk?

Dukungan dari Eaton

Technical support

Contact us