Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

RL Inductor

Eaton's RL family power inductors feature unshielded, radial leaded ferrite drum cores through-hole package. Inductance ranges from 4.4 uH to 12 mH. Current ranges from 0.201 A to 15 A. RL power inductors can be can be used in several applications including LED drivers and lighting, utility meters, appliance electronics, motor drives, power supplies, and general purpose filtering.
Unshielded, radial leaded drum core
Protective sleeve over winding
Through-hole design

Solusi elektronik otomotif

Perlindungan sirkuit, magnet daya, dan komponen elektronik superkapasitor yang dirancang untuk aplikasi otomotif.

Spesifikasi

Specifications

Tautan Unduh
X
Download Close

Butuh dukungan produk?

Dukungan dari Eaton

Technical support

Contact us