Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

XVM Supercapacitor module

The XVM supercapacitor module offers easy integration for 12 V systems and can be series connected to hundreds of volts. They can provide up to a few kilowatts of power for backup applications such as wind turbines and UPSs or quick charge and high cycling experienced in warehouse automation.

The module is RoHS compliant, UL recognized and vibration resistant and is rated for up to 16 V operation, 65 F. 

Easy mounting
Extends 12 V battery life
Vibration resistant

Solusi elektronik otomotif

Perlindungan sirkuit, magnet daya, dan komponen elektronik superkapasitor yang dirancang untuk aplikasi otomotif.

Spesifikasi

Specifications

Tautan Unduh
X
Download Close