Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

XB3550-2R5307-R

Eaton XB Supercapacitor, Capacitance 300 F, 2.5 V, 7 mW, Snap In

Spesifikasi umum

Product Name
Eaton XB medium and large cells supercapacitor
Catalog Number
XB3550-2R5307-R
UPC
051712373043
Product Height
53 mm
Product Diameter
35 mm
Product Weight
69 g
Compliances
RoHS Compliant
Certifications
UL Recognized
UL 810

Spesifikasi produk

Type
Single cell snap-in
Packing
Bulk
Size
35 x 50 mm
Terminals
Snap In
Shape
Cylindrical
DC equivalent series resistance (ESR)
7 mΩ
Operating temperature range
-25 °C to +70 °C
Series
XB
Max voltage
2.5 V
Capacitance
300 F
Leakage
300 µA
Thermal resistance
9 °C/W
Energy
937.5 J
Power
220 W
Peak current (1 sec)
121 A
Continuous current (15 °C rise)
15.4 A
Capacitance end of life rating
80%
ESR end of life rating
200%
Grade
Commercial

dataSheetsExport