Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

XB3585-2R5607-R

Eaton XB Supercapacitor, Capacitance 600 F, 2.5 V, 3.7 mW, Snap In

Spesifikasi umum

Product Name
Eaton XB medium and large cells supercapacitor
Catalog Number
XB3585-2R5607-R
UPC
051712499309
Product Height
87.5 mm
Product Diameter
35 mm
Product Weight
122 g
Compliances
RoHS Compliant
Certifications
UL Recognized
UL 810

Spesifikasi produk

Type
Single cell snap-in
Packing
Bulk
Size
35 x 85 mm
Terminals
Snap in
Shape
Cylindrical
DC equivalent series resistance (ESR)
3.7 mΩ
Operating temperature range
-25 °C to +70 °C
Series
XB
Max voltage
2.5 V
Capacitance
600 F
Leakage
700 µA
Thermal resistance
5 °C/W
Energy
2187 J
Power
420 W
Peak current (1 sec)
235 A
Continuous current (15 °C rise)
29.3 A
Capacitance end of life rating
80%
ESR end of life rating
200%
Grade
Commercial

dataSheetsExport