Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

XL60-2R9348T-R

Eaton XL60 supercapacitor, Capacitance 3400 F, 2.85 V, 0.23mΩ ESR, Threaded Terminal

Spesifikasi umum

Product Name
Eaton XL60 medium and large cells supercapacitor
Catalog Number
XL60-2R9348T-R
UPC
051712707954
Product Height
138 mm
Product Diameter
60 mm
Product Weight
515 g
Compliances
NEC Compliant
RoHS Compliant

Spesifikasi produk

Special features
Threaded
Type
Single cell
Packing
Bulk
Size
60 x 138 mm
Terminals
T-terminal
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.23 mΩ
Operating temperature range
-40 °C to +65 °C
Series
XL60
Max voltage
2.85 V
Capacitance
3400 F
Leakage
8 mA
Thermal resistance
3.2 °C/W
Energy
13680 J
Power
8.8 kW
Peak current (1 sec)
2700 A
Continuous current (15 °C rise)
143 A
Capacitance end of life rating
80%
ESR end of life rating
200%
Grade
Industrial

dataSheetsExport