Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

XT3560-3R0377-R

Eaton XT Supercapacitor, Capacitance 370 F, 3.0 V, 3.2 mW, Snap In

Spesifikasi umum

Product Name
Eaton XT medium and large cells supercapacitor
Catalog Number
XT3560-3R0377-R
UPC
051712708296
Product Height
60 mm
Product Diameter
35 mm
Product Weight
72 g
Compliances
RoHS Compliant
Certifications
UL 810
UL Recognized

Spesifikasi produk

Type
Single cell snap-in
Packing
Bulk
Size
35 x 60 mm
Terminals
Snap in
Shape
Cylindrical
DC equivalent series resistance (ESR)
3.2 mΩ
Operating temperature range
-40 °C to +65 °C
Series
XT
Max voltage
3 V
Capacitance
370 F
Leakage
850 µA
Thermal resistance
7 °C/W
Energy
1666 J
Power
700 W
Peak current (1 sec)
254 A
Continuous current (15 °C rise)
25.9 A
Capacitance end of life rating
80%
ESR end of life rating
200%
Grade
Industrial

dataSheetsExport