Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

XT3585-3R0567-R

Eaton XT Supercapacitor, Capacitance 555 F, 3.0 V, 2.6 mW, Snap In

Spesifikasi umum

Product Name
Eaton XT medium and large cells supercapacitor
Catalog Number
XT3585-3R0567-R
UPC
051712708302
Product Height
85 mm
Product Diameter
35 mm
Product Weight
108 g
Compliances
RoHS Compliant
Certifications
UL 810
UL Recognized

Spesifikasi produk

Type
Single cell snap-in
Packing
Bulk
Size
35 x 85 mm
Terminals
Snap in
Shape
Cylindrical
DC equivalent series resistance (ESR)
2.6 mΩ
Operating temperature range
-40 °C to +65 °C
Series
XT
Max voltage
3 V
Capacitance
555 F
Leakage
1300 µA
Thermal resistance
5 °C/W
Energy
2498 J
Power
870 W
Peak current (1 sec)
341 A
Continuous current (15 °C rise)
33 A
Capacitance end of life rating
80%
ESR end of life rating
200%
Grade
Industrial

dataSheetsExport