Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

XV3585-2R7607-R

Eaton XV Supercapacitor, Capacitance 600 F, 2.7 V, 2.6 mW, Snap In

Spesifikasi umum

Product Name
Eaton XV medium and large cells supercapacitor
Catalog Number
XV3585-2R7607-R
UPC
051712499316
Product Height
87.5 mm
Product Diameter
35 mm
Product Weight
108 g
Compliances
RoHS Compliant
Certifications
UL Recognized
UL 810

Spesifikasi produk

Type
Single cell snap-in
Packing
Bulk
Size
35 x 85 mm
Terminals
Snap in
Shape
Cylindrical
DC equivalent series resistance (ESR)
2.6 mΩ
Operating temperature range
-40 °C to +65 °C
Series
XV
Max voltage
2.7 V
Capacitance
600 F
Leakage
1300 µA
Thermal resistance
5 °C/W
Energy
2187 J
Power
790 W
Peak current (1 sec)
320 A
Continuous current (15 °C rise)
33 A
Capacitance end of life rating
80%
ESR end of life rating
200%
Grade
Industrial

dataSheetsExport