Download document () of 20
Door retainers

Series 1330 & 1340 - Compact magnetic door retainers

Series 1330 & 1340 are compact electromagnetic door release units for healthcare, commercial and educational applications. Their simple and compact construction offers good quality at a fair price. 

Both feature built-in spring releaser ensures that residual magnetic forces are overcome, guaranteeing a quick and reliable release of the door.

Supplied with a dual protection diode for protection against disturbances and polarity reversals. Provided with a counter plate.

Holding Strength
50 and 100 Kg
Construction
Simple & compact
Certified
EN 1155

Core features

  • Wall mounting
  • Versions with release button available
  • Damping counter plate included
  • Compact design for discreet installation
  • Low current consumption requiring less power from your system
  • Suitable for large and small fire doors
  • Doors can be manually closed when not activated by the fire system
  • Allows for door misalignment

Experience, innovation, quality from 30 years at your service

Eaton's range of alarms & signaling products is built on years of expertise as a market leader in fire protection & safe evacuation. The CSA components range includes power supply units, door holders, fire signboards, manual call points, sirens, and bells. All the devices are CPD certified by international labs.
Specifications

Highlight differences
Show only differences
Hide blank features

product codes

COMPACT ELECTROMAGNETIC DOOR RELEASE - 50 KG - 24V - WIRE CONNECTION 1330-D  
COMPACT ELECTROMAGNETIC DOOR RELEASE - 50 KG - 24V - TERMINAL CONNECTION - RELEASE BUTTON 1335-CSA  
COMPACT ELECTROMAGNETIC DOOR RELEASE - 100 KG - 24V - WIRE CONNECTION 1340-D  
COMPACT ELECTROMAGNETIC DOOR RELEASE - 100 KG - 24V -TERMINAL CONNECTION - RELEASE BUTTON 1345-CSA  
Download Links
X
Download Close

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700, option 3 then option 4