Download document () of 20
Signboards

Series 5900 LX - Signboard sounder VAD

Series 5900 LX is a wall-mounted alarm device designed to show a state of alarm in fire detection units. There are three versions available with optical, acoustic, and optical-acoustic warnings. The optical warning is provided by a highly effective LED flash that can cover an area of 8.5 x 8.5m at an installation height of 4.2m. An acoustic warning is provided by a high-power internal siren with a sound pressure of 88 dB at 1m. The device has a display that shows “FIRE ALARM” backlit by LEDs in the event of an alarm.

The IP54 Protection rating allows use in indoor and outdoor environments including damp, dusty settings. The 5900 LX Wall series complies with EN54-23 (optical part) and EN54-3 (acoustic part).
Three versions available
Optical, acoustic and optical-acoustic warnings
Certified
UE standard for fire applications EN54
Accessories
Alternative pictograms available with text in different languages

Core features

  • EN54 approved versions
  • IP21, IP54, IP65 versions
  • Up to 11m x 11m coverage (EN54-23)
  • Low consumption models
  • Flush mount option
  • Optical, acoustic and optical-acoustic warnings
  • EU standard for firefighting applications EN1155
  • Alternative pictograms available with text in different languages

Experience, innovation, quality from 30 years at your service

Eaton's range of alarms & signaling products is built on years of expertise as a market leader in fire protection & safe evacuation. The CSA components range includes power supply units, door holders, fire signboards, manual call points, sirens, and bells. All the devices are CPD certified by international labs.
Specifications

Highlight differences
Show only differences
Hide blank features

Product codes

FIRE SIGN BOARD WITH EN54-23 CERTIFIED BEACON - IP54 5945-CSA  
FIRE SIGN BOARD WITH EN54-3 CERTIFIED SOUNDER - IP54 5955-CSA  
FIRE SIGN BOARD WITH EN54-3 CERTIFIED SOUNDER & EN54-23 CERTIFIED BEACON - IP54 5965-CSA  
Download Links
X
Download Close

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700, option 3 then option 4