Download document () of 20
Beacons, strobes & indicators

Series 1490 - Remote sounder indicator

Series 1490 is a compact, remote fire alarm sounder indicator for the remote signaling of alarms, failures, or others by means of high visibility LEDs.

Suited for joint use with smoke and/or thermal detectors installed in false ceilings or floating floors, whenever external signaling is required. Versions with the suffix BZ are fitted with an internal buzzer for giving optical-acoustic warnings with either a constant sound or a flashing light.

The device can be powered at either 12 or 24 Vdc. Available in red, yellow, and green; comes fitted with a wide light diffusion that is easily visible from any direction. Installation is quick and simple thanks to the terminal connections and the possibility of fixing the device using the supplied double-sided tape.

Size
Small & compact
High visibilty LED colours
Red, green, yellow
Power supply
12 and 24 Vdc

Core features

  • Exceptional value for money
  • Optical-acoustic versions (with Buzzer)
  • White thermoplastic housing 

Experience, innovation, quality from 30 years at your service

Eaton's range of alarms & signaling products is built on years of expertise as a market leader in fire protection & safe evacuation. The CSA components range includes power supply units, door holders, fire signboards, manual call points, sirens, and bells. All the devices are CPD certified by international labs.
Specifications

Highlight differences
Show only differences
Hide blank features

Product codes

COMPACT OPTICAL/ACOUSTIC INDICATOR - 12/24V - YELLOW - PULSED OR STEADY LIGHT O-1490BZG  
COMPACT OPTICAL/ACOUSTIC INDICATOR - 12/24V - RED - PULSED OR STEADY LIGHT O-1490BZR  
COMPACT OPTICAL/ACOUSTIC INDICATOR - 12/24V - GREEN - PULSED OR STEADY LIGHT O-1490BZV  
COMPACT OPTICAL INDICATOR - 12/24V - YELLOW - PULSED OR STEADY LIGHT O-1490CG  
COMPACT OPTICAL INDICATOR - 12/24V - RED - PULSED OR STEADY LIGHT O-1490CR  
COMPACT OPTICAL INDICATOR - 12/24V - GREEN - PULSED OR STEADY LIGHT O-1490CV  
COMPACT OPTICAL INDICATOR - 12/24V - YELLOW - STEADY LIGHT O-1490G  
COMPACT OPTICAL INDICATOR - 12/24V - RED - STEADY LIGHT O-1490R  
COMPACT OPTICAL INDICATOR - 12/24V - GREEN - STEADY LIGHT O-1490V  
Download Links
X
Download Close

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700, option 3 then option 4