Download document () of 20
Luminaires

Series 80000.1 LED CG-S - Central battery IP65 safety & exit sign

The Series 80000.1 LED CG-S is a range of square and round central battery emergency safety luminaires. The 83022.1 can additionally be used as an exit sign.

Ideal for outdoor applications and indoor areas with high levels of dust and water, the series is certified to IP65 as well as IK10 for impact resistance. An integrated pressure equalization membrane reduces the effects of condensation in changing weather conditions.

When used for escape route or wide-area illumination a spacing of 20 m can be achieved.
High impact resistance
IK10 - diffuser made of UV stabilised polycarbonate
High protection class
For indoor and outdoor use
Latest technology
Integrated pressure equalisation membrane reduces the effects of condensation

Features

  • Square and round safety and escape route luminaires with LED technology and high protection class (IP65) for indoor and outdoor use
  • Robust construction from aluminium die-cast with powder coating (UV stabilised)
  • High impact resistant (IK10) diffuser made of UV stabilised polycarbonate
  • Two waterproof cable infeeds and double terminal for through-wiring
  • Up to 20 m from luminaire to luminaire for escape route and wide area illumination
  • An integrated pressure equalisation membrane reduces the effects of condensation in changing weather conditions
  • Minimum service requirement due to high service life of the LEDs (up to 50,000 hours)
  • Shortened inspection effort due to CEWA GUARD technology
  • Automatic function monitoring of up to 20 luminaires per circuit
  • Reduced installation expenditure with STAR technology
  • Freely programmable mixed operation of switching modes per luminaire in one circuit
83022.1 LED CG-S - Exit Sign Luminaire
83022.1 LED CG-S - Exit Sign Luminaire
83022.1 LED CG-S - Safety luminaire
83022.1 LED CG-S - Safety Luminaire
84022.1 LED CG-S - Safety luminaire
84022.1 LED CG-S - Safety Luminaire

From one of the world's leading suppliers of emergency lighting, view the rest of Eaton's central battery IP65 safety & exit sign luminaires

Over 50 years of safe evacuation expertise

Eaton offers a wide range of emergency exit and safety luminaires. Featuring CEWA GUARD & STAR technology available as standard, they offer the basis for minimised inspection and maintenance costs. Innovative lighting technology combined with highly efficient LEDs ensure up to 70% less power consumption and significantly lower maintenance costs with a service life up to 50,000 hours.
Specifications

Highlight differences
Show only differences
Hide blank features

Accessories

This luminaire is compatible with the 40071351924 pictogram.

Click here to see accessories available in your region.

Download Links
X
Download Close

Need product support?

Support from Eaton

Need product technical support?

Phone: 01753 608 700, option 3 then option 3