Download document () of 20
Eaton switch & control gear enclosure

Exel 2 Fuse Switch-Disconnectors

Exel 2 switch disconnectors and switch-disconnector fuses meet the constructional requirements for isolation of and are type tested to BS EN 60947-3. 

Switches are of the quick make and break type, suitable for use on AC or DC. Units have removable moving contact assemblies to facilitate wiring. Exel 2 surface-mounting enclosures are fabricated from rust-protected sheet steel with a light grey paint finish. Removable blank top and bottom end plates (except for 20 and 32A top end plates which incorporate knockouts) and gasket doors give IP41 protection. Chromium-plated front operated handles, with “ON (I) OFF (O)” indication, and internal fixing enabling units to be mounted closely side by side. Interiors comprise porcelain bases fitted with non-ferrous conducting components.

Core features

Exel 2 switch disconnectors and switch-disconnector fuses 

  • Units have removable moving contact assemblies to facilitate wiring. 
  • Exel 2 surface-mounting enclosures are fabricated from rust-protected sheet steel with a light grey paint finish.
  • Removable blank top and bottom end plates (except for 20 and 32A top end plates which incorporate knockouts) and gasket doors give IP41 protection.
  • Chromium-plated front operated handles, with “ON (I) OFF (O)” indication, and internal fixing enabling units to be mounted closely side by side.
  • Interiors comprise porcelain bases fitted with non-ferrous conducting components.


Fuses and fuse carriers

  • HRC fuse carriers are designed for offset contact fuse links to BS 88: Part 2. 
  • Eaton HRC fuse links fitted to switch-disconnector- fuses are suitable on systems up to 415V AC. 
  • Eaton fuses used in these products are also suitable for 250V DC systems. 
  • All performance tests have been carried out using Eaton BS88 fuselinks. 
  • Units are fitted with HRC Fuselinks of maximum rating but will accept fuselinks of a lower rating 
  • HRC pattern switchfuses are fitted with type SCH carriers (20A, 32A, 63A-moulded; 100A, 125A-porcelain).


Motor ratings

  • The motor ratings assigned to TPN switch-disconnector units are utilisation category AC23A (frequent operation) to BS EN 60947-3, which calls for make and break testing at 10 and 8 times rated current respectively for units having a motor rating up to and including 100 Amps. 
  • Ratings for switch-disconnector-fuses are dependent on suitable HRC fuses being fitted.


Cable size

Maximum cable sizes are: 20A–6mm2, 32A–10mm2, 63A–35mm2, 100/125A–70mm2.

Type test with standards

This range has been satisfactorily type-tested in accordance with BS EN 60947-3 with Eaton HRC fuselinks fitted.
Specifications
Unit Short time withstand current (r.m.s. amps for 1 second) Short circuit making capacity (peak amps at 415v ac) Rated fused short-circuit (prospective r.m.s. amps at 415v ac)
 20A  640A  2.96kA  80kA
 32A  960A  5.12kA  80kA
 63A  2000A  6.62kA  80kA
 100/125A  3750A  8.42kA  80kA
Download Links
X
Download Close

Need product support?

Support from Eaton

Need product technical support?

Phone: +44 (0) 1753 608 700, Option 3 then Option 1