Knowledge Search
Download document () of 20
Sheet filter systems

BECO INTEGRA PLATE A600 DP

Eaton's depth filtration system for critical filtration tasks in the pharmaceutical, biotech,chemical, cosmetic and food industries. 

Eaton's BECO INTEGRA PLATE A600 DP filter is a multi sheet filter in an enclosed design. The product channels are sealed with filter sheets only and uses O-Rings at the outer edges to seal the filter package.

Design
With circumferential O-ring gasket
Material
PP or PVDF, FDA listed

Core features

  • CIP of filter package without depth filter sheets 
  • Complete drainage of filter due to unique filter plate design
  • Safe operation no dripping loss due to sealing of filter package by means of O-rings and automatic hydraulic pressure regulation
  • Easy handling and good cleanability thanks to ergonomic design of chassis, and open support grid of filter plates
  • Cake discharge downwards into tray underneath of filter package (optional)
  • High flexibility, the filter can either be used as a sheet filter or as a precoat filter
  • For precoating/removing of high particle load cake frames in a different width are available
  • Other designs and further components for expansion to complete systems are available, depending on requirements

Industries include:

  • Pharmaceuticals
  • Biotech
  • Chemicals
  • Cosmetics
  • Food
Eaton's BECO NTEGRA PLATE A600 DP is designed and manufactured according to the cGMP guidelines and FDA regulations
Specifications

Specifications

Operating pressure/temp.:

max. 87 psi (600 kPa/6 bar) at 104 °F (40 °C)

max. 43 psi (300 kPa/3 bar) at 140 °F (60 °C)

Differential pressure/temp.: max. 43 psi (300 kPa/3 bar) at 104 °F (40 °C)
Filter area per sheet: 3.1 ft² (0.29 m²)
Product contacting parts: Stainless steel AISI 316L, Polypropylene
Other parts: Stainless steel AISI 304
Gaskets/O-rings: Silicone, EPDM, Viton, FEP coated (FDA listed)
Filter inlet: DN 65, DIN 11851/ISO 2 ½"
Filter outlet: DN 65, DIN 11851/ISO 2 ½"

Filter Plates/Cake Frames

  Width Cake volume* Weight
  in (mm) gal (l) lb (kg)
Initial / end plate 0.98 (25) - 19.8 (9.0)
Filter plate 0.98 (25) - 18.7 (8.5)
Feeding plate 0.98 (25) - 18.7 (8.5)
Cake frame 0.79 (20) 1.15 (4.35) 6.6 (3.0)
Cake frame 1.57 (40) 2.64 (10.00) 13.2 (6.0)
Cake frame 2.36 (60) 4.23 (16.00) 19.8 (9.0)
Type Filter area Cake volume* Chassis size Filter plates/ cake frames

Depth filter sheets 

22.6 x 26.0 in 

(573 x 661 mm)

Weight
  ft² (m²) gal (l)   qty qty » lb (kg)
600 SF/ASF with 0.79" (20 mm) cake frames

81.16 (7.54)

143.59 (13.34)

206.02 (19.14)

312.15 (29.00)

14.79 (56)

24.42 (100)

37.78 (143)

57.33 (217)

1

2

3

4

12/13

22/23

32/33

49/50

26

46

66

100

2,934 (1,331)

3,294 (1,494)

3,600 (1,633)

4,165 (1,889)

600 ASF with 1.57" (40 mm) cake frames

56.19 (5.22)

106.13 (9.86)

149.83 (13.92)

224.75 (20.88)

23.78 (90)

44.91 (170)

63.40 (240)

95.10 (360)

1

2

3

4

8/ 9

16/17

23/24

35/36

18

34

48

72

2,899 (1,315)

3,261 (1,479)

3,541 (1,606)

4,065 (1,844)

600 ASF with 2.36" (60 mm) cake frames

43.70 (4.06)

81.16 (7.54)

118.62 (11.02)

175.02 (16.26)

29.59 (112)

54.95 (208)

80.31 (304)

118.35 (448)

1

2

3

4

6/ 7

12/13

18/19

27/28

14

26

38

56

2,884 (1,308)

3,225 (1,463)

3,512 (1,593)

4,006 (1,817)